IESNA:LM-63-2002
[TEST]P1462378
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]PRV-P-50-730-U-5MQ
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE 50W 70CRI 3000K FIXTURE w/ TYPE V SQUARE MEDIUM DISTRIBUTION OPTIC
[LAMP] (10) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.44A 52.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6061.2
TILT=NONE
10 -1 1 38 21 1 1 0.3333 0.3333 0.0000
1.000 1 52.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
782.5 782.5 787.3 793.0 806.3 823.4 843.4 867.2 894.8 924.4 956.7 988.1 1023.4 1064.3 1096.7 1123.3 1153.8 
1179.5 1210.9 1260.4 1324.2 1388.0 1454.6 1493.6 1492.7 1470.8 1355.6 1170.0 1123.3 841.5 536.0 153.3 79.0 38.1 
20.0 5.7 1.0 0.0 
782.5 782.5 788.2 793.0 807.3 823.4 845.3 868.2 897.7 927.2 957.7 991.0 1028.1 1065.2 1100.5 1128.1 1157.6 
1183.3 1212.8 1262.3 1328.9 1395.6 1462.2 1501.2 1502.2 1484.1 1369.9 1185.2 1141.4 879.6 571.2 181.8 80.0 39.0 
20.9 4.8 1.0 0.0 
782.5 785.4 790.1 797.7 812.0 829.2 851.1 873.0 901.5 933.9 966.2 1000.5 1038.6 1076.7 1115.7 1147.1 1177.6 
1208.0 1242.3 1295.6 1365.1 1436.5 1506.0 1563.1 1586.0 1569.8 1483.2 1324.2 1285.2 1056.7 849.2 435.0 133.3 
57.1 29.5 8.6 1.0 0.0 
782.5 786.3 793.0 801.6 812.0 829.2 850.1 873.0 901.5 934.8 970.1 1008.1 1047.2 1088.1 1131.9 1169.0 1206.1 
1244.2 1287.1 1335.6 1407.0 1485.1 1569.8 1646.9 1703.1 1729.7 1689.7 1572.6 1540.3 1336.6 1139.5 694.0 286.5 
143.7 62.8 13.3 1.0 0.0 
782.5 784.4 792.0 801.6 812.0 830.1 850.1 873.9 902.5 934.8 973.9 1009.1 1050.0 1098.6 1148.1 1189.0 1232.8 
1277.5 1330.8 1385.1 1448.9 1521.2 1605.0 1692.6 1785.9 1874.4 1908.7 1867.8 1845.9 1654.5 1370.8 974.8 
471.2 201.8 92.3 25.7 1.9 0.0 
782.5 786.3 793.9 801.6 811.1 827.3 847.2 872.0 902.5 932.9 971.0 1010.0 1051.0 1097.6 1154.7 1197.6 1244.2 
1291.8 1345.1 1400.3 1460.3 1529.8 1611.7 1696.4 1798.3 1892.5 1970.6 1987.7 1979.1 1817.3 1467.0 1018.6 
530.2 227.5 117.1 43.8 1.9 0.0 
782.5 786.3 791.1 796.8 809.2 826.3 847.2 871.0 898.7 929.1 964.3 1004.3 1046.2 1091.9 1145.2 1188.1 1229.0 
1273.7 1323.2 1380.3 1445.1 1515.5 1586.0 1666.9 1747.8 1831.6 1889.7 1867.8 1851.6 1678.3 1386.1 837.7 336.0 
162.8 117.1 31.4 1.0 0.0 
782.5 783.5 788.2 795.8 806.3 824.4 845.3 867.2 893.9 922.5 958.6 998.6 1041.4 1085.2 1127.1 1166.2 1201.4 
1241.4 1282.3 1328.9 1391.8 1455.6 1521.2 1586.0 1655.5 1707.8 1705.0 1638.3 1603.1 1416.5 1119.5 641.6 238.0 
127.6 89.5 32.4 1.0 0.0 
782.5 784.4 789.2 796.8 807.3 824.4 845.3 869.1 895.8 924.4 959.6 1000.5 1039.5 1080.5 1118.6 1151.9 1183.3 
1215.7 1253.7 1293.7 1345.1 1400.3 1458.4 1517.4 1566.0 1588.8 1542.2 1440.3 1408.0 1176.6 847.2 443.6 187.5 
130.4 87.6 30.5 1.0 0.0 
782.5 784.4 788.2 794.9 807.3 823.4 842.5 866.3 895.8 926.3 960.5 1001.5 1038.6 1078.6 1113.8 1145.2 1174.7 
1201.4 1235.7 1274.7 1319.4 1366.1 1416.5 1463.2 1500.3 1509.8 1434.6 1312.8 1280.4 1035.7 695.9 355.1 165.6 
119.0 82.8 25.7 1.0 0.0 
782.5 784.4 787.3 793.9 805.4 823.4 842.5 866.3 892.9 924.4 960.5 999.6 1038.6 1078.6 1112.8 1143.3 1172.8 
1201.4 1233.7 1273.7 1316.6 1363.2 1410.8 1455.6 1487.0 1497.4 1426.0 1298.5 1269.0 1005.3 680.7 348.4 169.4 
112.3 74.3 24.8 1.0 0.0 
782.5 784.4 789.2 793.0 805.4 822.5 844.4 866.3 891.0 921.5 958.6 999.6 1038.6 1074.8 1113.8 1144.3 1173.8 
1205.2 1234.7 1271.8 1316.6 1362.3 1409.9 1455.6 1484.1 1499.3 1431.8 1310.9 1279.4 1015.7 715.9 361.7 159.9 
111.4 78.1 25.7 1.0 0.0 
782.5 784.4 786.3 793.0 802.5 818.7 837.7 857.7 884.4 915.8 950.1 991.9 1034.8 1073.8 1111.9 1146.2 1180.4 1210.9 
1242.3 1284.2 1328.0 1381.3 1428.9 1474.6 1511.7 1537.4 1512.7 1408.0 1378.4 1146.2 844.4 449.3 172.3 123.8 
87.6 32.4 1.0 0.0 
782.5 784.4 785.4 789.2 797.7 813.0 832.0 850.1 877.7 908.2 944.3 987.2 1031.9 1074.8 1115.7 1158.5 1195.7 1230.9 
1269.9 1315.6 1367.0 1426.0 1481.3 1529.8 1577.4 1621.2 1644.0 1587.9 1566.0 1380.3 1099.5 652.1 252.3 122.8 
81.9 27.6 1.0 0.0 
782.5 785.4 788.2 793.0 797.7 813.0 831.1 852.0 878.7 910.1 944.3 986.2 1028.1 1075.7 1126.2 1173.8 1218.5 1262.3 
1309.9 1359.4 1411.8 1466.0 1523.1 1585.0 1645.9 1712.6 1779.2 1789.7 1779.2 1635.5 1360.4 896.8 383.6 139.9 
78.1 30.5 1.0 0.0 
782.5 788.2 789.2 793.0 798.7 813.0 831.1 847.2 874.9 907.2 944.3 982.4 1025.3 1077.6 1130.0 1180.4 1230.9 1273.7 
1322.3 1368.9 1415.6 1471.7 1529.8 1594.5 1669.7 1755.4 1836.3 1879.2 1882.0 1795.4 1487.9 1069.1 555.9 151.4 
75.2 31.4 1.0 0.0 
782.5 782.5 786.3 791.1 798.7 815.8 830.1 847.2 876.8 907.2 939.6 975.8 1024.3 1069.1 1121.4 1167.1 1210.9 1251.8 
1295.6 1340.4 1386.1 1440.3 1506.0 1582.2 1653.6 1724.0 1774.5 1771.6 1765.9 1637.4 1384.2 1017.7 433.1 132.3 
60.9 16.2 1.0 0.0 
782.5 786.3 789.2 790.1 797.7 813.0 830.1 843.4 871.0 900.6 934.8 970.1 1013.8 1057.6 1104.3 1138.6 1171.9 1205.2 
1235.7 1272.8 1323.2 1378.4 1448.9 1514.6 1563.1 1584.1 1576.5 1507.0 1476.5 1289.9 1098.6 690.2 225.6 89.5 
40.0 3.8 1.0 0.0 
782.5 783.5 785.4 789.2 795.8 810.1 826.3 846.3 870.1 895.8 930.1 970.1 1004.3 1047.2 1082.4 1110.0 1136.6 1158.5 
1175.7 1204.2 1251.8 1306.1 1369.9 1421.3 1450.8 1448.9 1405.1 1288.0 1249.9 1021.5 820.6 371.3 82.8 35.2 14.3 
1.0 1.0 0.0 
782.5 780.6 785.4 789.2 793.0 805.4 821.5 840.6 864.4 890.1 923.4 959.6 997.7 1031.9 1069.1 1091.0 1109.0 1124.3 
1135.7 1157.6 1198.5 1244.2 1301.3 1349.9 1371.8 1355.6 1307.0 1154.7 1107.1 844.4 545.5 116.1 37.1 12.4 2.9 0.0 
0.0 0.0 
782.5 781.6 781.6 780.6 789.2 804.4 819.6 841.5 864.4 886.3 920.6 954.8 992.9 1034.8 1065.2 1088.1 1106.2 1116.7 
1129.0 1150.9 1188.1 1238.5 1289.0 1340.4 1358.5 1343.2 1286.1 1134.7 1091.9 799.7 504.5 91.4 33.3 4.8 0.0 0.0 0.0 
0.0 
